LI-JETSON-KIT-IMX274CS-D

$629.00

Image Product Quantity

LI-IMX274-MIPI-CS

30 in stock

2

LI-JTX1-MIPI-ADPT

87 in stock

1

FAW-1233-03

974 in stock

2

15 in stock

For high volume order, please email sales@leopardimaging.com

1x, 2x, 3x, 6x Sony IMX274 8M pixels CMOS Sensors
TX1/TX2 Adapter Board can support up to 6 MIPI Cameras
Multi-Camera Streaming
IR-Cut Filter Switch (CS Version)

Resolution pixel: 3864 (H) x 2196 (V)
Frame rate: 30 fps with 4K resolution
Optical format: 1/2.5″
Pixel size: 1.62 x 1.62 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JTX1-MIPI-ADPT or LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX274-MIPI-CS/M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-IMX274-MIPI-M12

    LI-IMX274-MIPI-M12

    $249.00
  • LI-IMX274-MIPI-CS

    LI-IMX274-MIPI-CS

    $249.00