Compatible with Nvidia Jetson TX1 / TX2 DeveloperKit
MIPI CSI-2 interface
Supports up to six cameras
Sony Diagonal 11.1 mm (Type 2/3″) CMOS Image Sensor IMX264
Color sensor
Global shutter
| Resolution pixel: | 2464 (H) x 2056 (V) |
| Aperture, F/#: | 2.8 +/-5% |
| Pixel size: | 3.45 x 3.45 μm |
| Part#: | LI-JETSON-KIT-IMX264M12 |
| LI-JETSON-KIT-IMX264M12-D | |
| LI-JETSON-KIT-IMX264M12-T | |
| LI-JETSON-KIT-IMX264M12-H |
If you need to download the driver, please contact:support@leopardimaging.com
1. LI-JTX1-MIPI-ADPT or LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX264-MIPI-M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6
This camera is compatible with Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here
