LI-JEVA-OV2311-FPDLINKIII-100H

$689.00

Image Product Quantity

LI-OV2311-FPDLINKIII-100H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

Available on backorder

1

LI-TI954-IPX-DESER

94 in stock

1

LI-JTX1-MIPI-ADPT

87 in stock

1

FAW-1233-03

976 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia Jetson TX1 / TX2 Developer Kit
Support one FPDLINKIII camera
OmniVision CMOS 2M Image Sensor OV2311
Monochrome sensor
Support Global shutter

Pixel size: 3.0 x 3.0 μm
Resolution pixel: 1600 (H) x 1300 (V)
Optical format: 1/2.9″
Part#: LI-JEVA-OV2311-FPDLINKIII-050H
LI-JEVA-OV2311-FPDLINKIII-100H
LI-JEVA-OV2311-FPDLINKIII-200H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Autonomous driving
Camera monitoring system
Industrial bar code scanning

# Items QTY
1 LI-OV2311-FPDLINKIII-xxxH 1
2 FAK-SMZSMZ 3M 1
3 LI-TI954-IPX-DESER 1
4 FAW-1233-03 cable 1
5 LI-JTX1-MIPI-ADPT 1
6 LI-PS12-01 1
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com
LI-OV2311-FPDLINKIII Click Here

Recommended With

  • LI-OV2311-FPDLINKIII-050H

    LI-OV2311-FPDLINKIII-050H

    $429.00
  • LI-OV2311-FPDLINKIII-100H

    LI-OV2311-FPDLINKIII-100H

    $429.00
  • LI-OV2311-FPDLINKIII-200H

    LI-OV2311-FPDLINKIII-200H

    $429.00