LI-THOR-BOX-GM2B

AI BOX Equipped with Maxim GMSL2 MAX96712 De-Serializer and NVIDIA Jetson AGX Thor SOM

$8,500.00

Image Product Quantity

LI-THOR-BOX-GM2B (BOX ONLY)

Available for backorder

1

LI-PS24-01 (24V@221W Power Adapter & Cable)

86 in stock

1

LI-DC-4POS-18AWG-30CM (Cable Adapter)

466 in stock

1

Out Of Stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Different wireless communication options, such as Bluetooth, Cellular etc., are available but not supported by default. Please contact with our sales first before placing order.

Pre-integrated with NVIDIA Jetson Thor T5000 SOM
Supports up to 8 GMSL2 cameras via 2 x Mini Quad FAKRA
ADI GMSL2 MAX96712 De-Serializer
Network: 1× Gigabit RJ45 + 1× 10G RJ45 + 1× 10G SFP+
Video output: 1 x HDMI v2.1 + 1× DisplayPort 1.4
USB: 1x USB2.0 Mirco B + 2× USB2.0 Type-A + 2× USB3.2 Type-C
Other I/O: 1× FAN interface (4-pin), 1× Audio 3.5 mm Jack, STATUS and PWR LEDs, Recovery, RST buttons

Power Supply Range: 12V ~ 30V DC
  Note: 24 VDC by default.
Wireless Communication Options: WIFI & Bluetooth: Wi-Fi 2.4GHZ & 5GHz, BT 5.0
  Cellular: 4G LTE or 5G NR
Storage:
1× M.2 Key-M PCIe slot for SSD
Weight: ~ 2600 g
Part#: LI-THOR-BOX-GM2B

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Supported Cameras: Click Here

Options for wireless modules
– WIFI & Bluetooth: Wi-Fi 2.4GHz & 5GHz, BT 5.0
– Cellular: 4G LTE or 5G NR

They are not supported by default but can be freely combined. For inquiries or assistance, please reach out to our sales team.