LI-HAWK-HOLOSCAN

For Sensor Bridge Hardware Setup illustrations, click here

$806.00

Image Product Quantity

LI-AR0234CS-STEREO-GMSL2-30

166 in stock

1

LI-JXAV-MIPI-ADPT-4CAM-FP V1.0 (BOARD ONLY)

45 in stock (can be backordered)

1

FAW-1233-03

909 in stock

2

LI-MAX9296-IPX-DESER

405 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

645 in stock (can be backordered)

1

LI-PS12-01

63 in stock (can be backordered)

1

166 in stock

For high volume order, please email sales@leopardimaging.com

Nvidia Holoscan platform based on camera kit
ON Semiconductor 2.3MP CMOS image sensor AR0234CS, global shutter
Includes De-serializer to convert serial interface to MIPI interface
Nvidia Holoscan platform is NOT included

Active Pixels: 1920 (H) x 1200 (V)
Optical Format: 1/2.6″
Pixel Size: 3.0 x 3.0 μm
Baseline: 150 mm
Serializer: Maxim GMSL2
Length of Fakra cable: 3 meters
  Supports multiple length Fakra cables
Part#: LI-HAWK-HOLOSCAN

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Robots

1. LI-LI-AR0234CS-STEREO-GMSL2-30-1JX x 1
2. FAW-1233-03 cable x 2
3. 3-Meter FAKRA cable x 1
4. LI-JXAV-MIPI-ADPT-4CAM-FP x 1
5. Ll-GMSL2-IPX-DESER x 1
6. 12VDC Power Adaptor x 1

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-AR0234CS-STEREO-GMSL2-30

    LI-AR0234CS-STEREO-GMSL2-30

    $399.00