LI-JAGX-CB

$599.00

Image Product Quantity

LI-AGX-CB V2.0 board

Available on backorder

1

LI-PS19-01 (19V, 4.74A Power Adapter & Cable)

55 in stock (can be backordered)

1

LI-DC-4POS-18AWG-30CM (Cable Adapter)

461 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Carrier board for NVIDIA® Jetson AGX Xavier ™ SOM
Compatible with Leopard Imaging adapter boards, including LI-JXAV-MIPI-ADPT-4CAM, LI-JXAV-MIPI-ADPT-4CAM-FP and LI-JXAV-MIPI-ADPT-6CAM-FP
1 x Push button power switch
1 x Camera adapter board connection interface
2 x USB3.0 Type-A interfaces (stacked)
1 x USB3.0 Type-C interface
4 x RJ45 Gigabit Ethernet interfaces (each two stacked)
1 x Micro HDMI interface
1 x USB 2.0 Micro-B Interface (UART to USB20)
1 x Micro SD card interface
1 x CAN interface
1 x PCIE card interface
1 x Fan connector (4-pin)
2 x M.2 PCIe interfaces, one for WIFI & Bluetooth, one for SSD

Weight: ~ 180 g
Part#: LI-JAGX-CB

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Recommended With

  • FAW-1233-03

    FAW-1233-03

    $35.00