Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Support one FPDLINKIII camera
ON SEMI 2.3MP AR0231 RCCB Sensor
Color camera
TI953 FPD-Link III serializer
| Pixel size: | 3.0 um x 3.0 um |
| Resolution pixel: | 1928H x 1208V |
| Optical format: | 1/2.7″ |
| Part#: | LI-AR0231-TI953-XAVIER-60H |
| LI-AR0231-TI953-XAVIER-120H | |
| LI-AR0231-TI953-XAVIER-200H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive ADAS
1080p30 video applications
ADAS + Viewing Fusion
| # | Items | QTY |
|---|---|---|
| 1 | LI-AR0231-FPDLINKIII-xxxH | 1 |
| 2 | FAK-SMZSMZ3M | 1 |
| 3 | LI-TI954-IPX-DESER | 1 |
| 4 | FAW-1233-03 cable | 1 |
| 5 | LI-JXAV-MIPI-ADPT-4CAM | 1 |
| 6 | LI-PS12-01 | 1 |
| LI-AR0231-FPDLINKIII | Click Here |


