$1,235.00
116 in stock
36 in stock
193 in stock (can be backordered)
650 in stock
For high volume order, please email sales@leopardimaging.com
Compatible with NVIDIA® Jetson AGX Orin™ Developer Kit ON Semiconductor 2.3MP CMOS image sensor AR0234CS
If you need to download the driver, please contact:support@leopardimaging.com
1. LI-AR0234CS-STEREO-GMSL2-30 x 2 2. FAK-SMZSMZ-3M (length: 3 m) x 2 3. E3653-A03 adapter board x 1 4. LI-FCB-4T1-SS-0.3M-NP-A0 cable (length: 0.3 m) x 1 5. LI-JTX1-SUB-ADPT (high connector) x 1