| Compatible with NVIDIA® Jetson AGX Orin™ / IGX Orin™ / Thor™ Developer Kit | |
| Sony Diagonal 7.45 mm CMOS Image Sensor ISX031 | |
| Lattice® CertusPro-NX FPGA | |
| 10G SFP+ interface | |
| Quantity of Sensor: | 1 |
| Focusing Distance | 1m |
| Output Format | 8-bit YUV |
| Power Supply: | 12 VDC |
| IR Filter: | 700 nm IR cut filter |
| Color / Mono: | Color |
| Active Pixels: | 1937 (H) x 1553 (V) |
| Optical Format: | 1/2.42″ |
| Pixel Size: | 3.0 x 3.0 μm |
| Lens FOV: | 118˚ horizontal |
| Weight: | ~ 120 g |
| Part#: | LI-ISX031-10GSFP-118H |
If you need to download the driver, please contact:support@leopardimaging.com
In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision
This camera is compatible with Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ✔ | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here


