| Compatible with NVIDIA® Jetson AGX Orin™ Developer Kit | |
| Sony Diagonal 7.45 mm CMOS Image Sensor | |
| Lattice® CertusPro-NX FPGA | |
| Marvell® 10GB Ethernet PHY Transceiver | |
| Quantity of Sensor: | 1 | 
| Power Supply: | POE / External 12 VDC (External 12 VDC in Default) | 
| IR Filter: | 700 nm IR cut filter | 
| Color / Mono: | Color | 
| Active Pixels: | 1937 (H) x 1553 (V) | 
| Optical Format: | 1/2.42″ | 
| Pixel Size: | 3.0 x 3.0 μm | 
| Lens FOV: | 118˚ horizontal | 
| Part#: | LI-ISX031-10GigE-118H | 
If you need to download the driver, please contact:support@leopardimaging.com
In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision


