LI-PTL-ADP-OV13B10-MIPI-AF-075D

13MP OV13B10 camera kit compatible with INTEL® PantherLake platform

$327.00

Image Product Quantity

LI-OV13B10-MIPI-AF-75D

Available on backorder

1

LI-AXT630124-IPEX-ADP V1.1 (BOARD ONLY)

Available on backorder

1

LI-LSHM130-ADP-IPEX-PTL V1.0 (BOARD ONLY)

Available on backorder

1

FAW-1233-03

974 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Categories: Platform Partners, Intel
Tag:
OmniVision 13MP CMOS digital image sensor OV13B10
Compatible with INTEL® PantherLake platform
QTY of Camera: 1
Adapter Board: LI-AXT630124-IPEX-ADP V1.1
LI-LSHM130-ADP-IPEX-PTL V1.0
Active Pixels:  4208 (H) x 3120 (V)
Pixel Size: 1.12 μm x 1.12 μm
Optical Format: 1/3.06″
Color / Mono: Color sensor
Shutter Type:
Rolling shutter
Focusing Range: 10 cm ~ Infinity
Auto Focus:
Supported
Camera Interface:  4-lane MlPl D-PHY
  1. LI-OV13B10-MIPI-AF-75D x 1
  2. FAW-1233-03 x 1
  3. LI-AXT630124-IPEX-ADP V1.1 x 1
  4. LI-LSHM130-ADP-IPEX-PTL V1.0 x 1

 

INTEL® PantherLake platform

Recommended With

  • LI-OV13B10-MIPI-AF-75D

    LI-OV13B10-MIPI-AF-75D

    $129.00