LI-XAVIER-KIT-OWL-Q

$1,390.00

Image Product Quantity

LI-AR0234CS-GMSL2-OWL (CAMERA)

39 in stock

4

E3653-A03 (BOARD ONLY)

29 in stock

1

LI-FCB-4T1-SS-0.3M-NP-A0

102 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

704 in stock (can be backordered)

4

9 in stock

For high volume order, please email sales@leopardimaging.com

Nvidia® Jetson AGX Xavier™ Developer Kit
ON Semiconductor CMOS Image Sensor AR0234CS

Adapter Board: E3653-A03
Resolution: 1920 (H) x 1200 (V)
Optical Format: 1/2.6″
Pixel Size: 3.0 x 3.0 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. E3653-A03 x 1
2. LI-AR0234CS-GMSL2-OWL x 4
3. LI-FCB-4T1-SS-0.3M-NP-A0 (length: 0.3 m) x 4
4. Three-meter Fakra cable x 4

Jetson AGX Xavier Driver Guide: Click here
ISAAC ROS Argus Camera: Click here

Recommended With

  • LI-AR0234CS-GMSL2-OWL

    LI-AR0234CS-GMSL2-OWL

    $299.00
  • E3653-A03

    E3653-A03

    $388.00
  • LI-FCB-4T1-SS-2M-NP-T1

    LI-FCB-4T1-SS-2M-NP-T1

    $149.00