LI-JETSON-KIT-IMX264M12-H

$3,099.00

Image Product Quantity

LI-IMX264-MIPI-M12

23 in stock

6

LI-JTX1-MIPI-ADPT-6CAM

46 in stock

1

FAW-1233-03

909 in stock

6

3 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia Jetson TX1 / TX2 DeveloperKit
MIPI CSI-2 interface
Supports up to six cameras
Sony Diagonal 11.1 mm (Type 2/3″) CMOS Image Sensor IMX264
Color sensor
Global shutter

Resolution pixel: 2464 (H) x 2056 (V)
Aperture, F/#: 2.8 +/-5%
Pixel size: 3.45 x 3.45 μm
Part#: LI-JETSON-KIT-IMX264M12
LI-JETSON-KIT-IMX264M12-D
LI-JETSON-KIT-IMX264M12-T
LI-JETSON-KIT-IMX264M12-H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JTX1-MIPI-ADPT or LI-JTX1-MIPI-ADPT-6CAM x 1
2. LI-IMX264-MIPI-M12 x 1, 2, 3 or 6
3. FAW-1233-03 cable (300 mm) x 1, 2, 3, or 6

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-IMX264-MIPI-M12

    LI-IMX264-MIPI-M12

    $499.00