LI-XAVIER-KIT-IMX377CS-Q

$1,169.00

Image Product Quantity

LI-IMX377-MIPI-CS

22 in stock

4

FAW-1233-03

429 in stock

4

LI-JXAV-MIPI-ADPT-4CAM V1.0 (BOARD ONLY)

56 in stock (can be backordered)

1

5 in stock

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
MIPI CSI-2 interface
Supports up to four 4-lane cameras
Sony Diagonal 7.81 mm (Type 1/2.3) CMOS Image Sensor IMX377CQT
Active pixels: 4024 (H) x 3036 (V)
Pixel size: 1.55 x 1.55 μm
Color camera
Length of the I-PEX cable: 300 mm
Supports multiple length cables
IR-Cut Filter Switch (CS Version)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JXAV-MIPI-ADPT-4CAM x 1
2. LI-IMX377-MIPI-CS/M12 x 1, 2 , 3 or 4
3. FAW-1233-03 cable (300 mm) x 1, 2, 3 or 4

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-IMX377-MIPI-CS

    LI-IMX377-MIPI-CS

    $249.00