LI-XAVIER-KIT-IMX274M12

$419.00

Image Product Quantity

LI-IMX274-MIPI-M12

Out of stock

1

FAW-1233-03

61 in stock

1

LI-JXAV-MIPI-ADPT-4CAM V1.0 (BOARD ONLY)

57 in stock (can be backordered)

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Compatible with Nvidia® Jetson AGX Xavier™ Developer Kit
Sony Diagonal 7.20 mm (Type 1/2.5) 8MP CMOS Image Sensor IMX274
Xavier adapter board supports up to four 4-lane MIPI Cameras
Multi-Camera Streaming
IR-Cut Filter Switch (CS Version)

Resolution pixel: 3840 (H) x 2160 (V)
Frame rate: 30 fps (2-lane) or 60 fps (4-lane) with 4K resolution
Optical format: 1/2.5″
Pixel size: 1.62 x 1.62 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

1. LI-JXAV-MIPI-ADPT-4CAM x 1
2. LI-IMX274-MIPI-CS/M12 x 1, 2, 3 or 4
3. FAW-1233-03 cable (300 mm) x 1, 2, 3 or 4
4. 5 VDC Power Supply x 1

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • LI-IMX274-MIPI-M12

    LI-IMX274-MIPI-M12

    $249.00
  • LI-IMX274-MIPI-CS

    LI-IMX274-MIPI-CS

    $249.00
  • LI-JXAV-MIPI-ADPT-4CAM

    LI-JXAV-MIPI-ADPT-4CAM

    $169.00