Camera Specification:
LI-IMX728-QSB3114-030H
IMX728 MV-QSB3114 030H Fakra Camera
$579.00
For high volume order, please email sales@leopardimaging.com
IMX728 MV-QSB3114 030H Fakra Camera
$579.00
For high volume order, please email sales@leopardimaging.com
Sony Diagonal 9.30 mm 8.39MP CMOS RGGB Sensor IMX728
Marvell MV-QSB3114 Serializer
| Lens: | FOV H 30˚ |
| Resolution: | 3857 (H) x 2177 (V) (active pixels) |
| Frame Rate: | 40 fps @ 3856 x 2176 |
| Optical Format: | 1/1.72″ |
| Pixel Size: | 2.1 x 2.1 μm |
| Connector: |
FAKRA Z TYPE |
| Power Supply Range: | 9 ~ 19 VDC |
| Part#: | LI-IMX728-QSB3114-030H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |


