OmniVision CMOS 2MP image sensor OG02B10
USB 3.0 Super Speed support
10-bit RAW data output without compression
UVC compliance
Support Global shutter
Support register access function
USB +5VDC powered device
| Lens mount | M12 |
| Compact Size | 26mmx26mm |
| Focusing Range | 50cm to Infinity |
| Focal length | 2.2mm |
| F/# | 2.5 |
| FOV (H) | 125° |
If you need to download the driver, please contact:support@leopardimaging.com
