| Sony Diagonal 8.9 mm (Type 1/1.8) CMOS Image Sensor IMX265 | |
| Color sensor | |
| Aperture, F/#: | 1.8 |
| Focal Length: | 5.5 mm |
| Active Pixels: | 2064 (H) x 1544 (V) |
| Pixel Size: | 3.45 x 3.45 μm |
If you need to download the driver, please contact:support@leopardimaging.com
Industrial camera development
Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera
| Nvidia JETSON Camera Kit: | Jetson TX1/TX2 Jetson AGX Xavier |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| ✔ | ✔ | N/A | ✔ | ✔ | N/A |
For detailed Jetson driver with Jetpack version list: Click here

