LI-AR0820-GMSL2

$429.00$539.00

Description

Camera Specification
LI-AR0820-GMSL2 Fakra Box Camera Datasheet
Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
ON SEMI AR0820 8.3M CMOS Sensor
Output 12 bit Raw data
Support 12V Power
Waterproof
IP67 ( Up to IP69K)
Active pixel: 3840H x 2160V
Optical format: 1/2"
Pixel size: 2.1 um x 2.1 um
Compact size: 30 x 30 x 29.2 mm
Part#: LI-AR0820-GMSL2 (FOVH 60 /120)
USB 3.0 EVA Kit Part#: LI-AR0820-GMSL2-xxxH

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display
Save file as BMP & RAW format

Application
High Performance ADAS (Automotive Driver Assistant System)
Autonomous Driving

LI-AR0820-GMSL2 USB 3.0 Serial Camera Kit 
Kit Part#: LI-AR0820-GMSL2-xxxH
Power over Cable: +12VDC Power Supply
Single Coax Cable transmit up to 15 meter PoC
Automotive Camera
Kits include:1. Serial Camera: LI-AR0820-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable

 

简体中文English