Camera Specification:
LI-AR0234CSC-MIPI-M12
AR0234 2MP global shutter Color Camera Module with M12 Lens
$279.00
11 in stock
For high volume order, please email sales@leopardimaging.com
AR0234 2MP global shutter Color Camera Module with M12 Lens
$279.00
11 in stock
For high volume order, please email sales@leopardimaging.com
ON Semiconductor CMOS Image Sensor AR0234CS | |
Global Shutter | |
Color sensor | |
Supports M12 lens | |
MIPI CSI-2 interface | |
Active Pixels: | 1920 (H) x 1200 (V) |
Pixel Size: | 3.0 x 3.0 μm |
If you need to download the driver, please contact:support@leopardimaging.com
Nvidia JETSON Camera Kit: | Coming soon… |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
---|---|---|---|---|---|
N/A | N/A | ✔ | ✔ | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here