LI-VB1940-VCL-ST100-10GigE-120H-POE

RGB-IR Global Shutter Stereo Camera with 10GigE and Holoscan Based Solution

$663.00

Image Product Quantity

LI-VB1940-VCL-ST100-10GigE-120H-POE (CAMERA ONLY)

10 in stock (can be backordered)

1

10G PoE Injector

23 in stock (can be backordered)

1

10G Ethernet Cable

Available on backorder

2

Available on backorder

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 STANDARD

Compatible with NVIDIA® Jetson AGX Orin™ and IGX Orin™ Developer Kit
STMicroelectronics 5.1MP Global Shutter Image Sensor VB1940
Single IR illuminator and single IR dot projector
Lattice® CertusPro-NX FPGA
AQrate® 10GB Ethernet PHY Transceiver
Laser Projector Specifications:
940nm Wavelength
  110˚ (H) x 77˚ (V) Field of Illumination (FOI)
  10935 Dot in FOV
Quantity of Sensor: 2
IMU (Inertial Measurement Unit):
BMI088
IR Filter: Visible + 940 nm band pass filter
Color / Mono: RGB-IR
Resolution: 2560 (H) x 1984 (V)
Optical Format: 1/2.5″
Pixel Size: 2.25 x 2.25 μm
Lens FOV: 120˚ horizontal
Baseline: 100 mm
Power Supply: IEEE802.3bt (PoE++)
Part#: LI-VB1940-VCL-ST100-10GigE-120H-POE

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision

Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com