Camera Specification:
LI-USB30-IMX264
IMX264 USB 3.0 Camera
$719.00
For high volume order, please email sales@leopardimaging.com
IMX264 USB 3.0 Camera
$719.00
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 11.1 mm (Type 2/3) CMOS Image Sensor IMX264 | |
| RAW Data Streaming | |
| Global shutter | |
| USB 3.0 real-time streaming | |
| Support Register Access Function | |
| Resolution: | H: 2464, V:2056 |
| Frame rate: | 15 fps with 5MP |
| Optical format: | 2/3″ |
| Pixel size: | 3.45 x 3.45 μm |
| Power: | USB 3.0 + 5VDC power source |
| MIPI Camera: | IMX264 MIPI Module |
| Part: | LI-USB30-IMX264 |
Industrial Applications
Intelligent Transportation System
(ITS) Cameras

