LI-IMX577-MIPI-CS

$279.00

39 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 7.857 mm (Type 1/2.3) CMOS Image Sensor IMX577
FOV (H): 73°
Module Size: 38 x 38 mm
Pixel Size: 1.55 x 1.55 μm
Active pixels: 4056 (H) x 3040 (V)

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Digital video camera development
High-resolution surveillance IP network camera
High-resolution video conference camera

Nvidia JETSON Camera Kit: Click here
USB3.0 Camera Kit: Click here

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-USB30-IMX577CS

    LI-USB30-IMX577CS

    $499.00
  • LI-IMX577-MIPI-M12

    LI-IMX577-MIPI-M12

    $279.00
  • LI-USB30-IMX577M12

    LI-USB30-IMX577M12

    $499.00