LI-USB30-EV2S05M-MIPI-113H

EV2S05M color USB 3.0 Camera

$579.00

Image Product Quantity

LI-EV2S05M-MIPI-113H

Out of stock

1

LI-USB30-CSLINK-IPX-TESTER

34 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Teledyne CMOS Image Sensor
EV2S05M
RAW Data Streaming
USB 3.0 real-time streaming
Compact size
Support Register Access Function
Resolution: 2560 (H) x 1936 (V)
Frame rate: 6 fps
Optical format: 1/1.8″
Pixel size: 2.8 x 2.8 μm
Power: USB 3.0 +5 VDC power source
MIPI Camera: EV2S05M MIPI Module
Part: LI-USB30-EV2S05M-MIPI-113H

Embedded vision systems
IoT edge devices
Virtual reality/augmented reality

Recommended With

  • FAW-1233-03

    FAW-1233-03

    $35.00
  • LI-EV2S05M-MIPI-113H

    LI-EV2S05M-MIPI-113H

    $359.00