| Teledyne CMOS Image Sensor EV2S05M |
|
| Color sensor | |
| Global shutter | |
| Active pixels: | 2560 (H) x 1936 (V) |
| Pixel size: | 2.8 x 2.8 µm |
| Optical format: | 1/1.8” |
| Aperture, F/#: | 2.2 |
| Focal length: | 3.939 mm |
| FOV: | (H) 113°, (V) 83°, (D) 144° |
If you need to download the driver, please contact:support@leopardimaging.com
Embedded vision systems
IoT edge devices
Virtual reality/augmented reality
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| ✔ |
For detailed Jetson driver with Jetpack version list: Click here


