| Module Size | 39.75 (L) x 22.0 (W) x 16.93 (H) mm |
| Sensor Type | OV2312 RGB-IR sensor |
| Lens | 1/2.9″ |
| F/No | 2.6 |
| Focal Length | 2.65 mm |
| View Angle | 76° (H) |
| Pixel size | 3 x 3 μm |
| Resolution | 1600 x 1300 |
| IR Cut Filter | No |
If you need to download the driver, please contact:support@leopardimaging.com
