LI-USB30-OV2312-FPDLINKIII-110H

OV2312 RGB-IR Global shutter FPDLINKIII Camera with USB3.0 Tester

$599.00

Image Product Quantity

LI-OV2312-FPDLINKIII-110H (CAMERA ONLY)

13 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

112 in stock

1

LI-FPDLINKIII-USB

16 in stock

1

13 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 2M RGB-IR Image Sensor OV2312
Supports Global shutter
Outputs 10-bit RAW data
Supports 9 ~ 19 VDC Power
TI953 Serializer
IP Rating IPX9K
Resolution: 1600 (H) x 1300 (V)
Optical Format: 1/2.9″
Pixel Size: 3.0 x 3.0 μm
Camera Part#: LI-OV2312-FPDLINKIII-110H
USB3.0 Kit Part#: LI-USB30-OV2312-FPDLINKIII-110H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In-Cabin Monitoring
Driver Monitoring System (DMS)
Video Conferencing

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-OV2312-FPDLINKIII-110H

    LI-OV2312-FPDLINKIII-110H

    $489.00