LI-USB30-ISX019-TI933-110H

LI-USB30-ISX019-TI933 FPDLINKIII Serial Camera

$459.00

Image Product Quantity

LI-ISX019-TI933-110H(CAMERA ONLY)

15 in stock (can be backordered)

1

K-7394

22 in stock

1

LI-TI914-USB-BOX

40 in stock

1

LI-M-USB-FKR-BOX

180 in stock

1

LI-PS12-01-MOD

45 in stock

1

22 in stock

For high volume order, please email sales@leopardimaging.com

Sony 4.69mm CMOS SoC Sensor ISX019
Tuned YUV data Coax Serial real time streaming
Support HDR(High Dynamic Range)
Color camera
TI933 FPD-Link III serializer
TPS650330-Q1 PMIC included
Active pixel: 1280H x 960V
Optical format: 1/3.8″
Pixel size: 2.9 um x 2.9 um
Compact size: 23 x 23 x 25 mm
Camera Part#: LI-ISX019-TI933-110H
USB 3.0 Kit Part#: LI-USB30-ISX019-TI933-110H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Default Version:
The lens of FPDLINKIII camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.