LI-IMX490-FPDLINKIII-090H

$589.00

Image Product Quantity

LI-IMX490-FPDLINKIII-090H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

94 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 10.36 mm (Type 1/1.55) 5.36MP CMOS Image Sensor IMX490
Output RAW data
Support 9V ~ 19V Power
Active Pixels: 2897 (H) x 1877 (V)
Optical Format: 1/1.55″
Pixel Size: 3.0 x 3.0 µm
Part#: LI-IMX490- FPDLINKIII-xxxH (040H, or 090H)
USB 3.0 Kit Part#: LI-USB30-IMX490-FPDLINKIII-xxxH (040H, or 090H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Automotive Rear View or Backup

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

Recommended With

  • LI-IMX490-FPDLINKIII-120H

    LI-IMX490-FPDLINKIII-120H

    $617.00
  • LI-IMX490-FPDLINKIII-040H

    LI-IMX490-FPDLINKIII-040H

    $519.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00