LI-USB30-IMX424-GW5400-FPDLINKIII-040H

LI-USB30-IMX424-GW5400-FPDLINKIII TI953 FPDLINKIII Serial Camera

$729.00

Image Product Quantity

LI-IMX424-GW5400-FPDLINKIII-040H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

556 in stock (can be backordered)

1

LI-FPDLINKIII-FP-USB-BOX

69 in stock

1

LI-M-USB-FKR-FP-BOX

23 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.69 mm (Type 1/1.7) CMOS Image Sensor IMX424
YUV output without compression
GEO Semi GW5400 ISP
TI953 FPD-Link III Serializer
Supports HDR
IP rating: IP67 or IP69K
Resolution: 1920 (H) x 1080 (V) (based on ISP binary)
Optical format: 1/1.7″
Pixel size: 2.25 x 2.25 μm
Camera Part#: LI-IMX424-GW5400-FPDLINKIII-xxxH (040H, 065H, 120H)
USB3.0 Kit Part#: LI-USB30-IMX424-GW5400-FPDLINKIII-xxxH (040H, 065H, 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
ADAS + Viewing Fusion

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-IMX424-GW5400-FPDLINKIII-xxxH
Power over Cable: 9 ~ 19 VDC
Kits include: 1. Serial Camera: LI-IMX424-GW5400-FPDLINKIII-xxxH
2. USB3.0 DeSer Tester: LI-FPDLINKIII-FP-USB-BOX
3. Fakra Coax Cable
4. 12 VDC Power supply
5. USB3.0 Cable

Camera Tool Source Code in C#
Capture & Display

This camera has been tested on the below platforms

Recommended With

  • LI-USB30-IMX424-GW5400-FPDLINKIII-120H

    LI-USB30-IMX424-GW5400-FPDLINKIII-120H

    $827.00
  • LI-IMX424-GW5400-FPDLINKIII-065H

    LI-IMX424-GW5400-FPDLINKIII-065H

    $629.00
  • LI-IMX424-GW5400-FPDLINKIII-120H

    LI-IMX424-GW5400-FPDLINKIII-120H

    $717.00
  • LI-USB30-IMX424-GW5400-FPDLINKIII-065H

    LI-USB30-IMX424-GW5400-FPDLINKIII-065H

    $739.00
  • LI-IMX424-GW5400-FPDLINKIII-040H

    LI-IMX424-GW5400-FPDLINKIII-040H

    $619.00