LI-USB30-IMX424-FPDLINKIII-120H

LI-USB30-IMX424 FPDLINKIII Serial Camera

$727.00

Product Quantity

LI-IMX424-FPDLINKIII

Out of stock

1

120H Lens

In stock

1

FAK-SMZSMZ-3M

In stock

1

LI-FPDLINKIII-USB

In stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.69mm (Type 1/1.7) CMOS Image Sensor IMX424 (RCCB)
Output 12 bit RAW data
Support 12V Power
Active pixel: 3849 (H) x 1929 (V)
Optical format: 1/1.7″
Pixel size: 2.25 x 2.25 μm
Compact size: 30 x 30 mm
Camera Part#: LI-IMX424- FPDLINKIII-xxxH (040H, 065H and 120H)
USB 3.0 Kit Part#: LI-USB30-IMX424-FPDLINKIII-xxxH (040H, 065H and 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
Automotive Rear View or Backup

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-IMX424-FPDLINKIII-xxxH
Power over Cable: +12VDC Power Supply
Single Coax Cable transmit up to 15 meter PoC
Automotive Camera
Kits include: 1. Serial Camera: LI-IMX424-FPDLINKIII-xxxH (040H, 065H and 120H)
2. DeSer board: LI-FPDLINKIII-USB
3. 3-Meter Fakra Cable
4. 12 VDC Power Supply
5. USB3.0 Cable

Camera Tool Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

Recommended With

  • LI-IMX424-FPDLINKIII-120H

    $617.00
  • LI-IMX424-FPDLINKIII-040H

    $519.00
  • LI-IMX424-FPDLINKIII-065H

    $529.00
  • LI-USB30-IMX424-FPDLINKIII-065H

    $639.00
  • LI-USB30-IMX424-FPDLINKIII-040H

    $629.00