LI-USB30-AR0231-FPDLINKIII-060H

LI-USB30-AR0231 FPDLINKIII Serial Camera

$539.00

Image Product Quantity

LI-AR0231-FPDLINKIII-060H (CAMERA ONLY)

3 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

733 in stock

1

LI-FPDLINKIII-USB

16 in stock

1

16 in stock

For high volume order, please email sales@leopardimaging.com

ON SEMI 2.3MP AR0231 RCCB Sensor
Output 12 bit RAW data
Support 12V Power
Connector FAKRA Z TYPE
IP rating: IP67 (Up to IP69K)
Active pixels: 1928 (H) x 1208 (V)
Optical format: 1/2.7″
Pixel size: 3 x 3 μm
Compact size: 30 (L) x 30 (W) mm
Camera Part#: LI-AR0231-FPDLINKIII-xxxH (FOVH 60˚ / 120˚ / 200˚)
USB 3.0 Kit Part#: LI-USB30-AR0231-FPDLINKIII-xxxH (FOVH 60˚ / 120˚ / 200˚)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
1080p30 video applications
ADAS + Viewing Fusion

Default Version:
The lens of the camera is unglued by default, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0231-FPDLINKIII-xxxH
Power over Cable: +12VDC Power Supply
Single Coax Cable transmit up to 15 meter PoC
Automotive Camera
Kits include: 1. Serial Camera: LI-AR0231-FPDLINKIII-xxxH (060H, 120H, 200H)
2. DeSer board: LI-FPDLINKIII-USB
3. 3-Meter Fakra Cable
4. 12 VDC Power Supply
5. USB3.0 Cable

Source Code in C#
Capture & Display
Save file as BMP & RAW format