OmniVision CMOS HDR HD sensor OX08B40
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
| Lens: | FOV H 30˚ / 60˚ / 120˚ | 
| Resolution: | 3840 (H) x 2160 (V) (active pixels) | 
| Maximum Frame Rate: | 36 fps @ 4 K | 
| Optical Format: | 1/1.73″ | 
| Pixel Size: | 2.1 x 2.1 μm | 
| Operating Temp: | -40℃ ~ +85℃ | 
| Storage Temp: | -40℃ ~ +85℃ | 
| Power Supply Range: | TBD | 
| Part#: | LI-VENUS-OX08B40-96717-xxxH (030H, 060H, 120H) | 
| USB 3.0 EVA Kit Part#: | LI-USB30-VENUS-OX08B40-96717-xxxH (030H, 060H, 120H) | 
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
| Default Version: | 
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. | 
| Waterproof Version: | 
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. | 
| Camera Tool Source Code in C# | 
| Capture & Display | 
| Register Access Function | 



