LI-VENUS-OX08B40-96717-030H

$539.00

Image Product Quantity

LI-VENUS-OX08B40-96717-030H (CAMERA ONLY)

22 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS HDR HD sensor OX08B40
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC

Lens: FOV H 30˚ / 60˚ / 120˚
Resolution: 3840 (H) x 2160 (V) (active pixels)
Maximum Frame Rate: 36 fps @ 4 K
Optical Format: 1/1.73″
Pixel Size: 2.1 x 2.1 μm
Operating Temp: -40℃ ~ +85℃
Storage Temp: -40℃ ~ +85℃
Power Supply Range: TBD
Part#: LI-VENUS-OX08B40-96717-xxxH (030H, 060H, 120H)
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-OX08B40-96717-xxxH (030H, 060H, 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-VENUS-OX08B40-96717-060H

    LI-VENUS-OX08B40-96717-060H

    $539.00
  • LI-VENUS-OX08B40-96717-120H

    LI-VENUS-OX08B40-96717-120H

    $539.00