LI-OV2778-GW5400-GMSL2-126H

$599.00

Image Product Quantity

LI-OV2778-GW5400-GMSL2-126H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision 2MP RGB-IR CMOS Image Sensor OV2778
GeoSemi GW5400 ISP
Support HDR (High Dynamic Range)
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 126°
GMSL2 Serial Coax Interface with PoC
IP rating: IP69K
Resolution: 1920 (H) x 1080 (V)
Optical format: 1/2.9″
Pixel size: 2.8 x 2.8 μm
Power: PoC +9 ~ 19VDC power source
Compact size: 30 x 30 x 37.8 mm
Part#: LI-OV2778-GW5400-GMSL2-126H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Interior and in-cabin applications
– Occupant monitoring
– Rear occupant/child detection
– Parcel detection

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display

This camera has been tested on the below platforms