LI-OV2775-GMSL2-200H

$429.00

Image Product Quantity

LI-OV2775-GMSL2-200H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

733 in stock

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 2M Image Sensor
Output 12 bit RAW data
27MHz clock input
Support Nvidia Drive PX2 (TBD)
IP rating: IP67 (Up to IP69K)
Active pixel: 1920 (H) x 1080 (V)
Optical format: 1/2.9″
Pixel size: 2.8 x 2.8 μm
Compact size: 30.0 (L) x 30.0 (W) mm
Part#: LI-OV2775-GMSL2-xxxH (056H / 113H / 200H)
USB 3.0 EVA Kit Part#: LI-OV2775-GMSL2-xxxH (056H / 113H / 200H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display

Recommended With

  • LI-OV2775-GMSL2-056H

    LI-OV2775-GMSL2-056H

    $429.00
  • LI-OV2775-GMSL2-113H

    LI-OV2775-GMSL2-113H

    $429.00