LI-USB30-OV10640-GMSL2-120H

LI-USB30-OV10640-GMSL2 Serial Camera

$539.00

Image Product Quantity

LI-OV10640-GMSL2-120H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

793 in stock

1

LI-GMSL2-USB

30 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS 1.3M Image Sensor OV10640
Output 12-bit RAW data
27MHz clock input
Support 12V Power
Support Nvidia Drive PX2 (TBD)

IP rating: IP67 (Up to IP69K)
Active pixel: 1280 (H) x 1080 (V)
Optical format: 1/2.56″
HFOV: 120˚
Pixel size: 4.2 x 4.2 μm
Compact size: 30.0 (L) x 30.0 (W) mm
Part#: LI-USB30-OV10640-GMSL2-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-OV10640-GMSL2-xxxH
Power over Cable: +12VDC Power Supply
Transmit 15 meter 30fps video through
Automotive Camera
Kits include: 1. Serial Camera: LI-OV10640-GMSL2-xxxH
2. DeSer board: LI-GMSL2-DESER
3. USB 3.0 Controller: LI-USB30-CNTL
4. Fakra Coax Cable

Source Code in C#
Capture & Display

Recommended With

  • LI-OV10640-GMSL2-120H

    LI-OV10640-GMSL2-120H

    $429.00
  • LI-USB30-OV10640-GMSL2-060H

    LI-USB30-OV10640-GMSL2-060H

    $539.00
  • LI-OV10640-GMSL2-200H

    LI-OV10640-GMSL2-200H

    $429.00
  • LI-USB30-OV10640-GMSL2-200H

    LI-USB30-OV10640-GMSL2-200H

    $539.00
  • LI-OV10640-GMSL2-060H

    LI-OV10640-GMSL2-060H

    $429.00