LI-USB30-IMX412-GMSL2-067H

$599.00

Image Product Quantity

LI-IMX412-GMSL2-067H (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

94 in stock

1

LI-GMSL2-USB

41 in stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 7.857mm (Type 1/2.3) 12.3MP CMOS Image Sensor IMX412
Output Raw data
Support 9V ~ 19V Power
GMSL2 Serializer
Active pixel: 4056 (H) x 3040 (V)
Optical format: 1/2.3″
Pixel size: 1.55 x 1.55 μm
Compact size: 30 x 30 x 29.2 mm
Part#: LI-USB30-IMX412-GMSL2-067H

 

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Industrial camera
Surveillance camera

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

Kit Part#: LI-USB30-IMX412-GMSL2-xxxH
Power over Cable: 9 ~ 19 VDC Power
Kits include: 1. Serial Camera: LI-IMX412-GMSL2-xxxH
2. DeSer board: LI-GMSL2-USB
3. Fakra Coax cable (3m)
4. USB 3.0 cable
5. 12VDC Power supply

 

Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-IMX412-GMSL2-067H

    LI-IMX412-GMSL2-067H

    $489.00