LI-USB30-AR0234CS-STEREO-GMSL2-30

$509.00

Product Quantity

LI-AR0234CS-STEREO-GMSL2-30 (CAMERA)

In stock

1

LI-AR0234CS-STEREO-GMSL2-30 LENS

In stock

1

FAK-SMZSMZ-3M

In stock

1

LI-GMSL2-USB

In stock

1

LI-PS12-01

Out of stock

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email [email protected]

ON Semiconductor 2.3MP CMOS Image Sensor AR0234CS
Color Sensor
GMSL2 Serializer
Certification FCC, CE
Recommended Working Distance: 1.0 ~ 8.0 m
Lens: FOV H 121.5°
Resolution: 3840 x 1200 @ 7.9 fps
IMU: Included
Optical Format: 1/2.6″
Pixel Size: 3.0 x 3.0 μm
Serializer: Maxim MAX9295D
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0234CS-STEREO-GMSL2-xx (30)
USB 3.0 EVA Kit Part#: LI-USB30-AR0234CS-STEREO-GMSL2-xx (30)

 

Technical Inquires:

If you need to download the driver, please contact:[email protected]

Bar Code Scanner
Depth Sensing
Gesture Recognition
3D Scanning
Positional Tracking
Iris Scanning
Augmented Reality
Virtual Reality
Biometrics
Machine Vision

Kit Part#: LI-USB30-AR0234CS-STEREO-GMSL2-xx
Kit Includes: 1. Serial Camera: LI-AR0234CS-STEREO-GMSL2-xx × 1
2. DeSer Board: LI-GMSL2-USB × 1
3. 3-Meter Fakra Cable × 1
4. 12 VDC Power Supply × 1
5. USB 3.0 Cable × 1

 

Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With