LI-USB30-AR0231-GMSL2-060H

$539.00

Image Product Quantity

LI-AR0231-GMSL2-060H (CAMERA ONLY)

39 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

555 in stock (can be backordered)

1

LI-GMSL2-USB

233 in stock

1

39 in stock

For high volume order, please email sales@leopardimaging.com

OnSemi AR0231 RCCB Sensor
Output 12 bit RAW data
GMSL2 Serializer
Lens: FOV H 60˚ / 120˚ / 200˚
GMSL2 Serial Coax Interface with PoC

IP rating: IP67 (Up to IP69K)
Active pixels: 1928 (H) x 1208 (V)
Frame rate: 30 fps
Optical format: 1/2.7″
Pixel size: 3 x 3 μm
Power: PoC +9 ~ 19VDC power source
Compact size: 30 (L) x 30 (W) mm
Part#: LI-AR0231-GMSL2-xxxH (FOVH 60˚ / 120˚ / 200˚)
USB 3.0 EVA Kit Part#: LI-USB30-AR0231-GMSL2-xxxH (FOVH 60˚ / 120˚ / 200˚)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0231-GMSL2-xxxH
Power over Cable: +12VDC Power Supply
Transmit 12 meter 30fps video through
Automotive Camera
Kits include: 1. Serial Camera: LI-AR0231-GMSL2-xxxH (060H, 120H, 200H)
2. DeSer board: LI-GMSL2-USB
3. 3-Meter Fakra Cable
4. USB 3.0 Cable
5. 12 VDC Power Supply

Source Code in C#
Capture & Display

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A
LI-JEVA-AR0231-GMSL2 Click Here