EYE SAFETY: PASS IEC 60825 STANDARD
OmniVision CMOS Image Sensor OV2311
10-bit RAW data
Monochrome sensor
Global shutter
GMSL2 MAX96717F serializer
940 nm IR filter
| Resolution: | 1600 (H) x 1300 (V) (active pixels) |
| Optical Format: | 1/2.9″ |
| Pixel Size: | 3.0 x 3.0 μm |
| Lens: | FOV H 55° |
| Focusing Distance: | 70 cm |
| Weight: | ~ 80 g |
| Part#: | LI-OV2311-VCSEL-GMSL2-055H |
| USB 3.0 EVA Kit Part#: | LI-USB30-OV2311-VCSEL-GMSL2-055H |
If you need to download the driver, please contact:support@leopardimaging.com
In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Augmented Reality
– Machine Vision
| Camera Tool Source Code in C# |
| Capture & Display |
| Register Access Function |


