| Sony Diagonal 7.45 mm CMOS Solid-State RGGB Sensor IMX623 | |
| TI971 FPD-Link IV Serializer | |
| FPDLink IV Serial Coax Interface with PoC | |
| Lens: | FOV H 100° |
| Resolution: | 1937 (H) x 1553 (V) (active pixels) |
| Maximum Frame Rate: | 60 fps @ 1936 x 1556 |
| Optical Format: | 1/2.42″ |
| Pixel Size: | 3.0 x 3.0 μm |
| Power Supply Range: | 8 ~ 17 VDC |
| Part#: | LI-VENUS-IMX623-FP4-100H-R1 |
| USB 3.0 EVA Kit Part#: | LI-USB30-VENUS-IMX623-FP4-100H-R1 |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Camera Tool Source Code in C#
Capture & Display
Register Access Function

