Camera Specification:
LI-USB30-IMX728-FP4-120H-DSL
ES3 Version IMX728RGGB FPDLINKIV Camera Module
$619.00
For high volume order, please email sales@leopardimaging.com
ES3 Version IMX728RGGB FPDLINKIV Camera Module
$619.00
For high volume order, please email sales@leopardimaging.com
| Compatible with Qualcomm Auto platform 8775 | |
| Sony Diagonal 9.30 mm 8.39MP CMOS RGGB Sensor IMX728 (ES3) | |
| FPD-Link IV serializer TI971 | |
| Lens: | FOV H 120° |
| Resolution: | 3840 x 2160 @ 16 fps |
| Optical Format: | 1/1.72″ |
| Pixel Size: | 2.1 x 2.1 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Part#: | LI-IMX728-FP4-120H-DSL |
| USB 3.0 EVA Kit Part#: | LI-USB30-IMX728-FP4-120H-DSL |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Kit Part#: | LI-USB30-IMX728-FP4-120H-DSL |
| Kit Includes: | 1. Serial Camera: LI-IMX728-FP4-120H-DSL x 1 |
| 2. DeSer Board: LI-FPDLINKIV-USB x 1 | |
| 3. 3-Meter Fakra Cable x 1 | |
| 4. 12 VDC Power Supply x 1 | |
| 5. USB 3.0 Cable x 1 |
Camera Tool Source Code in C#
Capture & Display
Register Access Function

