LI-OX03F10-VS775S-060H
OX03F10 VS775S Camera
For high volume order, please email sales@leopardimaging.com
OX03F10 VS775S Camera
For high volume order, please email sales@leopardimaging.com
| OmniVision High-Definition High Dynamic Range Sensor OX03F10 | |
| Color Sensor | |
| Microchip VS775S serializer | |
| Lens: | FOV H 60° |
| IP Rating: | TBD |
| Active Pixels: | 1920 (H) x 1536 (V) |
| Maximum Frame Rate: | 60 fps @ 1920 x 1536 |
| Optical Format: | 1/2.44″ |
| Pixel Size: | 3.0 x 3.0 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Connector: |
FAKRA Z TYPE |
| Part#: | LI-OX03F10-VS775S-060H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– SVS
– Rear View Camera
– Autonomous Driving
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |

