Camera Specification:
LI-IMX728-VS775S-120H-DSL
IMX728 VS775S Camera
For high volume order, please email sales@leopardimaging.com
IMX728 VS775S Camera
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 9.30 mm 8.39MP CMOS RGGB Sensor IMX728 | |
| Color Sensor | |
| Microchip VS775S serializer | |
| Lens: | FOV H 120° |
| Waterproof: | No |
| Active Pixels: | 3857 (H)Â x 2177 (V) |
| Frame Rate: | 30 fps @ 3856 x 2176 |
| Optical Format: | 1/1.72″ |
| Pixel Size: | 2.1 x 2.1 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Connector: |
FAKRA Z TYPE |
| Part#: | LI-IMX728-VS775S-120H-DSL |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. |

