LI-AR0341-VS775S-187H
AR0341 VS775S Camera
For high volume order, please email sales@leopardimaging.com
AR0341 VS775S Camera
For high volume order, please email sales@leopardimaging.com
| ON Semiconductor 3MP CMOS RGGB Sensor AR0341 | |
| Color Sensor | |
| Microchip VS775S serializer | |
| Lens: | FOV H 187° |
| IP Rating: | TBD |
| Active Pixels: | 1920 (H) x 1536 (V) |
| Maximum Frame Rate: | 60 fps @ full resolution (in Super Exposure + T2 mode and in Super Exposure mode) |
| Optical Format: | 1/3.6″ |
| Pixel Size: | 2.1 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Connector: |
FAKRA Z TYPE |
| Part#: | LI-AR0341-VS775S-187H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive Front Camera (ADAS)
Mirror Replacement (CMS)
ADAS + Viewing Fusion
High Dynamic Range Imaging
Surround View + Sensing
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |

