Camera Specification:
LI-X5C-IR-OMS-GM2B-143H
5MP Global Shutter RGB-IR OX05C1S GMSL2 Camera
$599.00
For high volume order, please email sales@leopardimaging.com
5MP Global Shutter RGB-IR OX05C1S GMSL2 Camera
$599.00
For high volume order, please email sales@leopardimaging.com
| OmniVision 1/2.525″ CMOS 5MP image sensor OX05C1S | |
| RAW RGB-IR, 10-bit / 12-bit / 14-bit / 16-bit HDR RAW | |
| Global shutter | |
| ADI GMSL2 serializer MAX96717 | |
| Infrared LED Specs: | 940nm wavelength |
| AEC-Q102 qualifications | |
| 3B Corrosion Robustness Class | |
| QTY: 4 | |
| IR Filter: | 940nm Dual bandpass filter |
| Color / Mono: | RGB-IR |
| Resolution: | 2592 (H) x 1944 (V) (active pixels) |
| Maximum Frame Rate: |
60fps @ 3-exposure HDR |
| Optical Format: | 1/2.525″ |
| Pixel Size: | 2.2 x 2.2 μm |
| Lens FOV: | 143˚ horizontal |
| Focusing Distance: | 1M |
| Power Supply Range: |
9 ~ 19 VDC |
| Weight: |
~ 248g |
| Part#: | LI-X5C-IR-OMS-GM2B-143H |
| USB 3.0 EVA Kit Part#: | LI-USB30-X5C-IR-OMS-GM2B-143H |
If you need to download the driver, please contact:support@leopardimaging.com
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System
| Camera Tool Source Code in C# | |
| Capture & Display | |
| Register Access Function |

