LI-VENUS-OX03D4C-GM2A-124H

$479.00

Image Product Quantity

LI-VENUS-OX03D4C-GM2A-124H (CAMERA ONLY)

11 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

1

11 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision RCCB CMOS HDR HD Sensor OX03D4C
Maxim MAX9295A/B Serializer
GMSL2 Serial Coax Interface with PoC
Lens FOV: 124.0Ëš horizontal @ 4.03 mm
Resolution: 1920 (H) x 1536 (V) (active pixels)
Maximum Frame Rate: 10-bit: 30 fps @ 1920 x 1536
Output Format: YUV, RAW
Optical Format: 1/3.45″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 8 ~ 17 VDC
Part#: LI-VENUS-OX03D4C-GM2A-124H
USB 3.0 EVA Kit Part#: LI-USB30-VENUS-OX03D4C-GM2A-124H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– 360Ëš Surround View System
– Rear View Camera

Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Camera Tool Source Code in C#
Capture & Display
Register Access Function

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00