Camera Specification:
LI-VB1940-IR-OMS-GM2B-143H
5.1MP Global Shutter RGB-IR VB1940 GMSL2 Camera
$499.00
For high volume order, please email sales@leopardimaging.com
5.1MP Global Shutter RGB-IR VB1940 GMSL2 Camera
$499.00
For high volume order, please email sales@leopardimaging.com
| STMicroelectronics 5.1 MP Global Shutter Image Sensor VB1940 | |
| Global shutter | |
| ADI GMSL2 serializer MAX96717 | |
| Output Format: | RAW RGB-IR, 12-bit / 10-bit / 8-bit output |
| Infrared LED Specs: | 940nm wavelength |
| Â | AEC-Q102 qualifications |
| Â | 3B Corrosion Robustness Class |
| Â | QTY: 4 |
| Focusing Distance: | 0.75m |
| IR Filter: | 940nm bandpass filter |
| Color / Mono: | RGB-IR |
| Resolution: | 2560 (H) x 1984 (V) |
| Maximum Frame Rate: |
60fps @ full resolution |
| Optical Format: | 1/2.5″ |
| Pixel Size: | 2.25 x 2.25 μm |
| Lens FOV: | 143Ëš horizontal |
| Power Supply Range: |
9 ~ 19 VDC |
| Weight: |
~ 248g |
| IP Rating: |
IP67 |
| Part#: | LI-VB1940-IR-OMS-GM2B-143H |
| USB 3.0 EVA Kit Part#: | LI-USB30-VB1940-IR-OMS-GM2B-143H |
If you need to download the driver, please contact:support@leopardimaging.com
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System
| Camera Tool Source Code in C# | |
| Capture & Display | |
| Register Access Function |



