Camera Specification:
LI-OX12A10-GM2B-028H
12MP OX12A10 GMSL2 Camera Module
$599.00
For high volume order, please email sales@leopardimaging.com
12MP OX12A10 GMSL2 Camera Module
$599.00
For high volume order, please email sales@leopardimaging.com
OmniVision CMOS Image Sensor OX12A10
Maxim GMSL2 serializer MAX96717
GMSL2 Serial Coax Interface with PoC
| Resolution: | 4624 (H) x 2600 (V) (active pixels) |
| Optical Format: | 1/1.43″ |
| Pixel Size: | 2.1 x 2.1 μm |
| Power Consumption: | 92 mA @ 12 VDC (4624 x 2604 @ 10 fps) |
| Lens FOVH | 28Ëš / 120Ëš |
| Part#: | LI-OX12A10-GM2B-XXXH (028H / 120H) |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– Machine vision
– High resolution front viewing
– Autonomous Driving
– Digital video recording
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. Please notice that USB 3.0 tester is not waterproof. |

